Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

WK255

WK255 Kallysta TV+FM pass-through/end soc 15dB

WK255

Kallysta TV+FM pass-through/end soc 15dB

Art No.:WK255
prt.
EAN No.:

3250617062558

Pack qty.:5 prt.
Technical Characteristics
Number of outputs:2
Type:TV+FM
Fixing mode:Screwed
Bandwidth:4 - 862 MHz
Transmission attenuation at 850 MHz:15 dB
Number of modules for WA:2
Height of installed product:75 mm
Width of installed product:73 mm
Mounting type:flush-mounted
IK protection code against mecanical impacts:05
Range:kallysta
  • WK255
    WK255 Kallysta TV+FM pass-through/end soc 15dB
    WK255
  • WK255 Kallysta TV+FM pass-through/end soc 15dB
All data is subject to errors and technical modifications.