Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

WK254

WK254 Kallysta TV+FM pass-through/end soc 10dB

WK254

Kallysta TV+FM pass-through/end soc 10dB

Art No.:WK254
prt.
EAN No.:

3250617062541

Pack qty.:5 prt.
Technical Characteristics
Number of outputs:2
Type:TV+FM
Fixing mode:Screwed
Bandwidth:4 - 862 MHz
Transmission attenuation at 850 MHz:10 dB
Number of modules for WA:2
Height of installed product:75 mm
Width of installed product:73 mm
Mounting type:flush-mounted
IK protection code against mecanical impacts:05
Range:kallysta
  • WK254
    WK254 Kallysta TV+FM pass-through/end soc 10dB
    WK254
  • WK254 Kallysta TV+FM pass-through/end soc 10dB
All data is subject to errors and technical modifications.