Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

WK253

WK253 Kallysta TV+FM direct socket

WK253

Kallysta TV+FM direct socket

Art No.:WK253
prt.
EAN No.:

3250617062534

Pack qty.:5 prt.
Technical Characteristics
Number of outputs:2
Type:TV+FM
Fixing mode:Screwed
Bandwidth:4 - 862 MHz
Tap loss at 860 MHz:1 dB
Number of modules for WA:2
Height of installed product:75 mm
Width of installed product:73 mm
Mounting type:flush-mounted
IK protection code against mecanical impacts:05
Range:kallysta
  • WK253
    WK253 Kallysta TV+FM direct socket
    WK253
  • WK253 Kallysta TV+FM direct socket
All data is subject to errors and technical modifications.