Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

WK252

WK252 Kallysta TV pass-through/end sock 15dB

WK252

Kallysta TV pass-through/end sock 15dB

Art No.:WK252
prt.
EAN No.:

3250617062527

Pack qty.:5 prt.
Technical Characteristics
Number of outputs:2
Type:TV
Fixing mode:Screwed
Bandwidth:4 - 862 MHz
Transmission attenuation at 850 MHz:15 dB
Number of modules for WA:2
Height of installed product:75 mm
Width of installed product:73 mm
Mounting type:flush-mounted
IK protection code against mecanical impacts:03
Range:kallysta
  • WK252
    WK252 Kallysta TV pass-through/end sock 15dB
    WK252
  • WK252 Kallysta TV pass-through/end sock 15dB
All data is subject to errors and technical modifications.