Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

WK251

WK251 Kallysta TV pass-through/end sock 10dB

WK251

Kallysta TV pass-through/end sock 10dB

Art No.:WK251
prt.
EAN No.:

3250617062510

Pack qty.:5 prt.
Technical Characteristics
Number of outputs:1
Type:TV
Bandwidth:4 - 862 MHz
Transmission attenuation at 850 MHz:10 dB
Number of modules for WA:2
Material:Polycarbonate (PC)
Height of installed product:75 mm
Width of installed product:73 mm
Mounting type:flush-mounted
IK protection code against mecanical impacts:03
Range:kallysta
  • WK251
    WK251 Kallysta TV pass-through/end sock 10dB
    WK251
  • WK251 Kallysta TV pass-through/end sock 10dB
All data is subject to errors and technical modifications.