Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

WK250

WK250 Kallysta TV direct socket

WK250

Kallysta TV direct socket

Art No.:WK250
prt.
EAN No.:

3250617062503

Pack qty.:10 prt.
Technical Characteristics
Number of outputs:1
Type:TV
Bandwidth:4 - 862 MHz
Tap loss at 2150 MHz:1 dB
Tap loss at 860 MHz:1 dB
Number of modules for WA:2
Material:Polycarbonate (PC)
Height of installed product:75 mm
Width of installed product:73 mm
Mounting type:flush-mounted
type of connection:with screw
IK protection code against mecanical impacts:03
Range:kallysta
  • WK250
    WK250 Kallysta TV direct socket
    WK250
  • WK250 Kallysta TV direct socket
All data is subject to errors and technical modifications.