Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

WK218

WK218 Kallysta Socket RJ45x2 cat.5e STP

WK218

Kallysta Socket RJ45x2 cat.5e STP

Art No.:WK218
prt.
EAN No.:

3250617062183

Pack qty.:5 prt.
Technical Characteristics
Number of outputs:2
Type:STP
Fixing mode:flush-mounting
Number of modules for WA:2
Number of module locations:2
RAL colour:RAL 7047 - Telegrey 4
Colour:grey (shades)
Material:Polycarbonate (PC)
Material:polycarbonate
Surface appearance:matt
Type of surface treatment:untreated
Depth of installed product:36,75 mm
Height of installed product:70 mm
Width of installed product:73 mm
Fixing type:With screws
Mounting type:flush-mounted
Transparent product label holder:yes
Marking:no
Protection index IP:IP20
IK protection code against mecanical impacts:07
halogen free:no
Category:Cat5e
Range:kallysta
  • WK218
    WK218 Kallysta Socket RJ45x2 cat.5e STP
    WK218
  • WK218 Kallysta Socket RJ45x2 cat.5e STP
All data is subject to errors and technical modifications.