Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

WK200

WK200 kallysta Telephone socket  T

WK200

kallysta Telephone socket T

Art No.:WK200
prt.
EAN No.:

3250617062008

Pack qty.:10 prt.
Technical Characteristics
Number of outputs:1
Type:T
Fixing mode:flush-mounting
Number of modules for WA:2
Number of module locations:2
RAL colour:RAL 7047 - Telegrey 4
Colour:grey (shades)
Material:Polycarbonate (PC)
Surface appearance:matt
Type of surface treatment:untreated
Depth of installed product:26 mm
Height of installed product:70 mm
Width of installed product:73 mm
Fixing type:With screws
Mounting type:flush-mounted
Marking:no
Protection index IP:IP20
IK protection code against mecanical impacts:01
halogen free:no
Range:kallysta
  • WK200
    WK200 kallysta Telephone socket  T
    WK200
  • WK200 kallysta Telephone socket  T
All data is subject to errors and technical modifications.