Registration
  •  
  • Our Company
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • Hager. A partner made for you.
    We are a family-business shaping tomorrow’s electrical world to make people’s lives on our planet safer, cleaner and more enjoyable.

WK040

WK040 Kallysta 2G2W SW

WK040
WK040 Kallysta 2G2W SW
QUICKCONNECT

Kallysta 2G2W SW

Art No.:WK040
prt.
EAN No.:

3250617060400

Pack qty.:10 prt.
Technical Characteristics
Type of order:Switch
Type of control unit:double rocker
Fixing mode:flush-mounting
Indicator lamp:as an accessory
Frequency:50/60 Hz
Nominal voltage:250 V
Number of modules for WA:2
RAL colour:RAL 7047 - Telegrey 4
Material:Polycarbonate (PC)
Type of surface treatment:untreated
Depth of installed product:30 mm
Height of installed product:70 mm
Width of installed product:73 mm
type of connection:quick connect
Type of contacts:2 way
Approvals:EN 60669-1
Protection index IP:IP41
IK protection code against mecanical impacts:05
Glow wire test:according to NFC-20455 : 960°C
Storage temperature:-10 to 50 °C
Range:kallysta
  • WK040
    WK040 Kallysta 2G2W SW
    WK040
  • WK040
    QUICKCONNECT
  • WK040 Kallysta 2G2W SW
  • QUICKCONNECT
All data is subject to errors and technical modifications.