Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

kallysta mechanisms controls

Simple switches

WK001 Kallysta 2W SW
WK001
Art No.  Description Pack qty. 
WK001Kallysta 2W SW10 prt.
prt.
WK003Kallysta 2W SW control light w. neutral1 prt.
prt.
WK005Kallysta Pull cord 2W SW1 prt.
prt.
WK008Kallysta 2 poles SW1 prt.
prt.
WK010Kallysta Intermediate SW1 prt.
prt.
WK055Kallysta rocker hotel card1 prt.
prt.
WK022Kallysta Push button NO/NF10 prt.
prt.
WK024Kallysta Pull cord push button1 prt.
prt.
WK023Kallysta PB NC + control light10 prt.
prt.

Double switches

WK040 Kallysta 2G2W SW
WK040
Art No.  Description Pack qty. 
WK040Kallysta 2G2W SW10 prt.
prt.
WK044Kallysta Double push button NO/NF5 prt.
prt.

Lamps

WUZ690 LED 250V Blue "I" form
WUZ690
Art No.  Description Pack qty. 
WUZ690LED 250V Blue "I" form10 prt.
prt.
WUZ691LED 250V red "L" form10 prt.
prt.
WUZ692LED 28V Blue "I" form10 prt.
prt.
WUZ694Systo-Kallysta LED for socket10 prt.
prt.
WUZ695LED 250V Red "I" form10 prt.
prt.
WUZ696LED 250V Blue "L" form10 prt.
prt.
WUZ698LED 250V White "I" form10 prt.
prt.
WUZ699LED 250V White "L" form10 prt.
prt.
All data is subject to errors and technical modifications.