Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

WK751T

WK751T Kallysta Rocker RJ45-loudspeaker Alu

WK751T

Kallysta Rocker RJ45-loudspeaker Alu

Art No.:WK751T
prt.
EAN No.:

3250617075121

Pack qty.:1 prt.
Technical Characteristics
Type of control unit:Socket
Power unit associated:WK211,WK214,WK217,WK220,WK223,WK226
With or without indicator:without
Number of modules for WA:2
Free area for finishing name:titane
RAL colour:RAL 9006 - White aluminium
Colour:aluminium
Material:Polycarbonate (PC)
Surface appearance:matt
Type of surface treatment:Epoxy
Depth of installed product:8 mm
Height of installed product:8 mm
Length:57 mm
Width of installed product:59 mm
Dimensions (LLxwwxhh):57x59x8
Fixing type:Clipped
Transparent product label holder:yes
Protection index IP:IP20
halogen free:yes
Range:kallysta
  • WK751T
    WK751T Kallysta Rocker RJ45-loudspeaker Alu
    WK751T
  • WK751T Kallysta Rocker RJ45-loudspeaker Alu
All data is subject to errors and technical modifications.