Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

WK751D

WK751D Kallysta Rocker RJ45-loudspeaker Beige

WK751D

Kallysta Rocker RJ45-loudspeaker Beige

Art No.:WK751D
prt.
EAN No.:

3250617075138

Pack qty.:10 prt.
Technical Characteristics
Type of control unit:Socket
Power unit associated:WK211,WK214,WK217,WK220,WK223,WK226
With or without indicator:without
Number of modules for WA:2
Free area for finishing name:dune
RAL colour:RAL 1013 - Oyster white
Colour:beige
Material:Polycarbonate (PC)
Surface appearance:matt
Type of surface treatment:mat
Depth of installed product:8 mm
Height of installed product:8 mm
Length:57 mm
Width of installed product:59 mm
Dimensions (LLxwwxhh):57x59x8
Fixing type:Clipped
Transparent product label holder:yes
Protection index IP:IP20
halogen free:yes
Range:kallysta
  • WK751D
    WK751D Kallysta Rocker RJ45-loudspeaker Beige
    WK751D
  • WK751D Kallysta Rocker RJ45-loudspeaker Beige
All data is subject to errors and technical modifications.