WK751B
Kallysta Rocker RJ45-loudspeaker White
Art No.: | WK751B |
EAN No.: | 3250617075107 |
Pack qty.: | 10 prt. |
Type of control unit: | Socket |
Power unit associated: | WK211,WK214,WK217,WK220,WK223,WK226 |
With or without indicator: | without |
Number of modules for WA: | 2 |
Free area for finishing name: | blanc névé |
RAL colour: | RAL 9010 - Pure white |
Colour: | white |
Material: | Polycarbonate (PC) |
Surface appearance: | matt |
Type of surface treatment: | mat |
Depth of installed product: | 8 mm |
Height of installed product: | 8 mm |
Length: | 57 mm |
Width of installed product: | 59 mm |
Dimensions (LLxwwxhh): | 57x59x8 |
Fixing type: | Clipped |
Transparent product label holder: | yes |
Protection index IP: | IP20 |
halogen free: | yes |
Glow wire test: | according to CEI 695-2-1: 650°C |
Range: | kallysta |
All data is subject to errors and technical modifications.