Registration
  •  
  • Our Company
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • Hager. A partner made for you.
    We are a family-business shaping tomorrow’s electrical world to make people’s lives on our planet safer, cleaner and more enjoyable.

4755

4755 CHILD SOCK.SKL GLASS PW

4755
4755 CHILD SOCK.SKL GLASS PW
EINBAULAGE-45GRAD-VARIABEL__DIFF-SYMBOL
ERHOEHTER-BERUEHRUNGSSCHUTZ__DIFF-SYMBOL


STECKDOSE-SCHUKO-MIT-ERHOEHTEM-BERUEHRUNGSSCHUTZ__WIRING-SYMBOL

CHILD SOCK.SKL GLASS PW

Art No.:4755
prt.
EAN No.:

4011334171874

Pack qty.:10 prt.
Technical Characteristics
Design:according to DIN 49440
Nominal voltage:250 V
Rated current:16 A
Rated voltage:250 V AC
  • Central cover plate
RAL colour:RAL 9010 - Pure white
Colour of design line:polar white
Colour:white  
Material:duroplastic
Surface appearance:glossy
Insertion depth:32 mm
  • with spreader claws
Connection terminals:according to IEC 60884-1
Connection terminals:according to VDE 0620-1
  • with plug-in terminals
Protection index IP:IP20
IK protection code against mecanical impacts:02
Enhanced contact protection (child protection):according to IEC 60884-1
Enhanced contact protection (child protection):according to VDE 0620-1
  • Enhanced contact protection
Main design line:Serie 1930/Glas
Secondary design line(s):Serie 1930, Serie Palazzo, Serie Glass, Serie 1930 Porzellan Made by Rosenthal
  • 4755
    4755 CHILD SOCK.SKL GLASS PW
    4755
  • 4755
    EINBAULAGE-45GRAD-VARIABEL__DIFF-SYMBOL
  • 4755
    ERHOEHTER-BERUEHRUNGSSCHUTZ__DIFF-SYMBOL
  • 4755
    STECKDOSE-SCHUKO-MIT-ERHOEHTEM-BERUEHRUNGSSCHUTZ__WIRING-SYMBOL
  • 4755 CHILD SOCK.SKL GLASS PW
  • EINBAULAGE-45GRAD-VARIABEL__DIFF-SYMBOL
  • ERHOEHTER-BERUEHRUNGSSCHUTZ__DIFF-SYMBOL
  • STECKDOSE-SCHUKO-MIT-ERHOEHTEM-BERUEHRUNGSSCHUTZ__WIRING-SYMBOL
All data is subject to errors and technical modifications.