Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

Socket outlet (SCHUKO)

SCHUKO

41231404 S.1/B.1/B.3 SCHUKO-STECKDOSE ALU MIT Z..
41231404
Art No.  Description Pack qty. 
41231404S.1/B.1/B.3 SCHUKO-STECKDOSE ALU MIT Z..10 prt.
prt.
41231606S.1/B.1/B.3 SCHUKO-STECKDOSE ANTHRAZIT..10 prt.
prt.
41231909SOCKET S.1/B.110 prt.
prt.
41238982SOCKET S.1/B.110 prt.
prt.
41238989SOCKET S.1/B.110 prt.
prt.
41431404B.1 SCHUKO-STECKDOSE ALU MIT ZENTRALST..10 prt.
prt.
41431606SOCKET OUTL.B.1/B.3 ANTHR10 prt.
prt.
41431909SOCKET OUTLET S.1/B.1 PW10 prt.
prt.
41438982SOCKET OUTLET S.1/B.1 PW10 prt.
prt.
41438989SOCKET OUTLET S.1/B.1 PW10 prt.
prt.
47231404SCHUKO s/outlet - B.1/B.7 Glas aluminium10 prt.
prt.
47231606SCHUKO s/outlet B Glas ant, matt10 prt.
prt.
47231909SCHUKO s/outlet -S.1/B PW10 prt.
prt.
47238982SOCKET OUTLET B1 PW10 prt.
prt.
47238989SOCKET OUTLET B1 PW10 prt.
prt.
47431404SOCKET OUTLET B1 ALU10 prt.
prt.
47431606SOCKET OUTLET B1 ANTHRACI10 prt.
prt.
47431909SOCKET OUTLET B1 PW10 prt.
prt.
47438982SOCKET OUTLET B1 PW10 prt.
prt.
47438989SOCKET OUTLET B1 PW10 prt.
prt.

SCHUKO 1-gang with cover plate

47228982 S.1 SKO STD M STKL,  KI,  VL ADK  HGL WEIß
47228982
Art No.  Description Pack qty. 
47228982S.1 SKO STD M STKL, KI, VL ADK HGL WEIß10 prt.
prt.
47228989S.1 SKO STD M STKL, KI, VL ADK HGL P-W10 prt.
prt.
47229909S.1 SCHUKO-STECKDOSE MIT ABDECKPLATTE ..10 prt.
prt.
47428982S.1 SKO STD M STKL U VL ADK HGL WEIß10 prt.
prt.
47428989S.1 SKO STD M STKL U VL ADK HGL P-W10 prt.
prt.
47429909S.1 SCHUKO-STECKDOSE MIT ABDECKPLATTE ..10 prt.
prt.

SCHUKO 2-gang combi with frame

47208982 S.1 SKO STD STKL 2X1F HGL WEIß
47208982
Art No.  Description Pack qty. 
47208982S.1 SKO STD STKL 2X1F HGL WEIß5 prt.
prt.
47208989S.1 SKO STD STKL 2X1F HGL P-W5 prt.
prt.
47209909S.1 SCHUKO-STECKDOSEN-KOMBINATION 2FAC..5 prt.
prt.

SCHUKO 45°

47271404 SOCKET OUTLET B1 ALU
47271404
Art No.  Description Pack qty. 
47271404SOCKET OUTLET B1 ALU10 prt.
prt.
47271606SOCKET OUTLET B1 ANTHRACI10 prt.
prt.
47271909SOCKET OUTLET B1 PW10 prt.
prt.
47278982SOCKET OUTLET B1 PW10 prt.
prt.
47278989SOCKET OUTLET B1 PW10 prt.
prt.

SCHUKO for special applications

41101913 SKO-STD M LED ERHBS SFD S.1 GRÜ MATT
41101913
Art No.  Description Pack qty. 
41101913SKO-STD M LED ERHBS SFD S.1 GRÜ MATT10 prt.
prt.
41101914SKO-STD M LED ERHBS SFD S.1 ORA MATT10 prt.
prt.
41101915SKO-STD M LED ERHBS SFD S.1 ROT MATT10 prt.
prt.
41108913SKO-STD M LED ERHBS SFD S.1 GRÜ GLÄ10 prt.
prt.
41108914SKO-STD M LED ERHBS SFD S.1 ORA GLÄ10 prt.
prt.
41108915SKO-STD M LED ERHBS SFD S.1 ROT GLÄ10 prt.
prt.
41431912S.1/B.1/B.3/B.7 GLAS SCHUKO-STECKDOSE ..10 prt.
prt.
41431913S.1/B.1/B.3/B.7 GLAS SCHUKO-STECKDOSE ..10 prt.
prt.
41431914S.1/B.1/B.3/B.7 GLAS SCHUKO-STECKDOSE ..10 prt.
prt.
41438912S.1 SKO STD M SRBKL HGL ROT10 prt.
prt.
41438913S.1 SKO STD M SRBKL HGL GRÜN10 prt.
prt.
41438914S.1 SKO STD M SRBKL HGL ORANGE10 prt.
prt.
47231914S.1/B.1/B.3/B.7 GLAS SCHUKO-STECKDOSE ..10 prt.
prt.
47238914S.1 SKO STD M STKL U KI HGL ORANGE10 prt.
prt.
47431903SOCKET OUTLET B1 GREEN10 prt.
prt.
47431907SOCKET OUTLET B1 ORANGE10 prt.
prt.
47431912SOCKET OUTLET B1 RED10 prt.
prt.
47431913SOCKET OUTLET B1 GREEN10 prt.
prt.
47431914S.1/B.1/B.3 SCHUKO-STECKDOSE ORANGE MI..10 prt.
prt.
47431922SOCKET OUTLET B1 RED10 prt.
prt.
47438903SOCKET OUTLET B1 GREEN10 prt.
prt.
47438907SOCKET OUTLET B1 GREEN10 prt.
prt.
47438912S.1 SKO STD M STKL HGL ROT10 prt.
prt.
47438913S.1 SKO STD M STKL HGL GRÜN10 prt.
prt.
47438914S.1 SKO STD M STKL HGL ORANGE10 prt.
prt.
47438922SOCKET OUTLET B1 RED10 prt.
prt.
47501902SOCKET OUTLET B1 RED10 prt.
prt.
47501903B1 SCHUKO-STECKDOSE GRÜN MIT ZENTRALST..10 prt.
prt.
47501907SOCKET OUTLET B1 ORANGE10 prt.
prt.
47501913S.1/B.1/B.3 SCHUKO-STECKDOSE MIT AUFDR..10 prt.
prt.
47501914S.1/B.1/B.3 SCHUKO-STECKDOSE MIT AUFDR..10 prt.
prt.
47501915S.1/B.1/B.3 SCHUKO-STECKDOSE MIT AUFDR..10 prt.
prt.
47508902SOCKET OUTLET B1 RED10 prt.
prt.
47508903SOCKET OUTLET B1 RED10 prt.
prt.
47508907SOCKET OUTLET B1 RED10 prt.
prt.
47508913S.1 SKO STD M SL STKL BDR SV HGL GRÜN10 prt.
prt.
47508914S.1 SKO STD M SL STKL BDRZSV HGL ORAN10 prt.
prt.
47508915S.1 SKO STD M STKL U SL EDV HGL ROT10 prt.
prt.
47508982SOCKET OUTLET B1 RED10 prt.
prt.
47508989SOCKET OUTLET B1 RED10 prt.
prt.

SCHUKO tripple outlet with cover plate

47661909 S.1 SCHUKO-3FACH-STECKDOSE MIT ABDECKP..
47661909
Art No.  Description Pack qty. 
47661909S.1 SCHUKO-3FACH-STECKDOSE MIT ABDECKP..5 prt.
prt.

SCHUKO with control LED and labeling field

41101909 SKO-STD M LED ERHBS SFD S.1 P-W MATT
41101909
Art No.  Description Pack qty. 
41101909SKO-STD M LED ERHBS SFD S.1 P-W MATT10 prt.
prt.
41108982SKO-STD M LED ERHBS SFD S.1 WEIß GLÄ10 prt.
prt.
41108989SKO-STD M LED ERHBS SFD S.1 P-W GLÄ10 prt.
prt.

SCHUKO with hinged cover

47441404 SOCKET OUTLET B1 ALU
47441404
Art No.  Description Pack qty. 
47441404SOCKET OUTLET B1 ALU10 prt.
prt.
47441606SOCKET OUTLET B1 ANTHRACI10 prt.
prt.
47441909SOCKET OUTLET B1 PW10 prt.
prt.
47448982SOCKET OUTLET S.1/B.1 PW10 prt.
prt.
47448989SOCKET OUTLET S.1/B.1 PW10 prt.
prt.
47511909S.1 SCHUKO-STECKDOSE MIT KLAPPDECKEL P..10 prt.
prt.
47518982SOCKET OUTLET S.1/B.1 PW10 prt.
prt.
47518989SOCKET OUTLET S.1/B.1 PW10 prt.
prt.

SCHUKO with hinged cover and labeling field

47461404 SOCKET OUTLE B1 ALU
47461404
Art No.  Description Pack qty. 
47461404SOCKET OUTLE B1 ALU10 prt.
prt.
47461606SOCKET OUTLET B1 ANTHRACI10 prt.
prt.
47461909SOCKET OUTLET B1 PW10 prt.
prt.
47468982SOCKET OUTLET S.1/B.1 PW10 prt.
prt.
47468989SOCKET OUTLET S.1/B.1 PW10 prt.
prt.

SCHUKO with hinged cover and touchable symbol

47441949 S.1/B.1 SCHUKO-STECKDOSE MIT ABTASTBAR..
47441949
Art No.  Description Pack qty. 
47441949S.1/B.1 SCHUKO-STECKDOSE MIT ABTASTBAR..10 prt.
prt.
47861949S.1/B.1 SCHUKO-STECKDOSE MIT ABTASTBAR..10 prt.
prt.

SCHUKO with labeling field

41491404 S.1/B.1/B.3 SCHUKO-STECKDOSE MIT BESCH..
41491404
Art No.  Description Pack qty. 
41491404S.1/B.1/B.3 SCHUKO-STECKDOSE MIT BESCH..10 prt.
prt.
41491606S.1/B.1/B.3 SCHUKO-STECKDOSE MIT BESCH..10 prt.
prt.
41491909S.1/B.1/B.7 GLAS SCHUKO-STECKDOSE MIT ..10 prt.
prt.
41498982SKO-STD M BSF S.1 WEIß10 prt.
prt.
41498989SKO-STD M BSF S.1 P-W10 prt.
prt.
47491404B1 SCHUKO-STECKDOSE ALU MIT ZENTRALSTÜ..10 prt.
prt.
47491606B1 SCHUKO-STECKDOSE ANTHRAZIT MIT ZENT..10 prt.
prt.
47491909S.1/B.1 SCHUKO-STECKDOSE MIT BESCHRIFT..10 prt.
prt.
47498982S.1SKO STD M.STKL, KI U BSF HGL WEIß10 prt.
prt.
47498989S.1SKO STD M.STKL, KI U BSF HGL P-W10 prt.
prt.
47501404SOCKET OUTLET B1 ALU10 prt.
prt.
47501606SOCKET OUTLET B1 ANTHRACI10 prt.
prt.
47501909SOCKET OUTLET B1 PW10 prt.
prt.

SCHUKO with LED orientation light

41091404 SKO-STD SRBKL M LED AMBEL B.1 ALU MATT
41091404
Art No.  Description Pack qty. 
41091404SKO-STD SRBKL M LED AMBEL B.1 ALU MATT10 prt.
prt.
41091606SKO-STD SRBKL M LED AMBEL B.1 ANTH MATT10 prt.
prt.
41091909SKO-STD SRBKL M LED AMBEL B.1 PW MATT10 prt.
prt.
41098982SKO-STD SRBKL M LED AMBEL S.1 WEIß HGL10 prt.
prt.
41098989SKO-STD SRBKL M LED AMBEL S.1 PW HGL10 prt.
prt.

SCHUKO with overvoltage protection

41081404 SOCKET OUTLET B1 ALU
41081404
Art No.  Description Pack qty. 
41081404SOCKET OUTLET B1 ALU1 prt.
prt.
41081606SOCKET OUTLET B1 ANTHRACI1 prt.
prt.
41081909SOCKET OUTLET B1 PW1 prt.
prt.
41081962S.1/B.1/B.3 ÜBERSPANNUNGSSCHUTZ- SCHUK..1 prt.
prt.
41088962SOCKET OUTLET S.1/B.1 PW1 prt.
prt.
41088982SOCKET OUTLET S.1/B.1 PW1 prt.
prt.
41088989SOCKET OUTLET S.1/B.1 PW1 prt.
prt.

SCHUKO with residual current circuit-breaker

47081909 SCHUKO-STECKDOSE MIT FI-SCHUTZSCHALTER..
47081909
Art No.  Description Pack qty. 
47081909SCHUKO-STECKDOSE MIT FI-SCHUTZSCHALTER..1 prt.
prt.
47088982SOCKET OUTLET S.1/B.1 PW1 prt.
prt.
47088989SOCKET OUTLET S.1/B.1 PW1 prt.
prt.
All data is subject to errors and technical modifications.