Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

6765768989

6765768989 S.1 2P STD+E-ST M KI HGL P-W

6765768989
6765768989 S.1 2P STD+E-ST M KI HGL P-W
ERHOEHTER-BERUEHRUNGSSCHUTZ__DIFF-SYMBOL
SCHRAUBKLEMMEN__DIFF-SYMBOL


STECKDOSE-SCHUKO-MIT-ERHOEHTEM-BERUEHRUNGSSCHUTZ__WIRING-SYMBOL

S.1 2P STD+E-ST M KI HGL P-W

Art No.:6765768989
prt.
EAN No.:

4011334277439

Pack qty.:10 prt.
Technical Characteristics
  • 2pole + earth
Nominal voltage:250 V
Rated current:16 A
Rated voltage:250 V AC
  • Central cover plate
RAL colour:RAL 9010 - Pure white
Colour of design line:polar white
Colour:white  
Material:duroplastic
Surface appearance:glossy
Insertion depth:32 mm
Mirror depth:14,5 mm
  • with spreader claws
Connection terminals:according to IEC 60884-1
  • with screw-in lift terminals
IK protection code against mecanical impacts:02
Enhanced contact protection (child protection):according to IEC 60884-1
  • Enhanced contact protection
Main design line:Berker S.1/B.3/B.7
Secondary design line(s):Berker B.3, Berker S.1, Berker B.7
  • 6765768989
    6765768989 S.1 2P STD+E-ST M KI HGL P-W
    6765768989
  • 6765768989
    ERHOEHTER-BERUEHRUNGSSCHUTZ__DIFF-SYMBOL
  • 6765768989
    SCHRAUBKLEMMEN__DIFF-SYMBOL
  • 6765768989
    STECKDOSE-SCHUKO-MIT-ERHOEHTEM-BERUEHRUNGSSCHUTZ__WIRING-SYMBOL
  • 6765768989 S.1 2P STD+E-ST M KI HGL P-W
  • ERHOEHTER-BERUEHRUNGSSCHUTZ__DIFF-SYMBOL
  • SCHRAUBKLEMMEN__DIFF-SYMBOL
  • STECKDOSE-SCHUKO-MIT-ERHOEHTEM-BERUEHRUNGSSCHUTZ__WIRING-SYMBOL
All data is subject to errors and technical modifications.