Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

6765768982

6765768982 S.1 2P STD+E-ST M KI HGL WEIß

6765768982
6765768982 S.1 2P STD+E-ST M KI HGL WEIß
ERHOEHTER-BERUEHRUNGSSCHUTZ__DIFF-SYMBOL
SCHRAUBKLEMMEN__DIFF-SYMBOL


STECKDOSE-SCHUKO-MIT-ERHOEHTEM-BERUEHRUNGSSCHUTZ__WIRING-SYMBOL

S.1 2P STD+E-ST M KI HGL WEIß

Art No.:6765768982
prt.
EAN No.:

4011334277446

Pack qty.:10 prt.
Technical Characteristics
  • 2pole + earth
Nominal voltage:250 V
Rated current:16 A
Rated voltage:250 V AC
  • Central cover plate
RAL colour:RAL 1013 - Oyster white
Colour of design line:white
Colour:white  
Material:duroplastic
Surface appearance:glossy
Insertion depth:32 mm
Mirror depth:14,5 mm
  • with spreader claws
Connection terminals:according to IEC 60884-1
  • with screw-in lift terminals
IK protection code against mecanical impacts:02
Enhanced contact protection (child protection):according to IEC 60884-1
  • Enhanced contact protection
Main design line:Berker S.1
  • 6765768982
    6765768982 S.1 2P STD+E-ST M KI HGL WEIß
    6765768982
  • 6765768982
    ERHOEHTER-BERUEHRUNGSSCHUTZ__DIFF-SYMBOL
  • 6765768982
    SCHRAUBKLEMMEN__DIFF-SYMBOL
  • 6765768982
    STECKDOSE-SCHUKO-MIT-ERHOEHTEM-BERUEHRUNGSSCHUTZ__WIRING-SYMBOL
  • 6765768982 S.1 2P STD+E-ST M KI HGL WEIß
  • ERHOEHTER-BERUEHRUNGSSCHUTZ__DIFF-SYMBOL
  • SCHRAUBKLEMMEN__DIFF-SYMBOL
  • STECKDOSE-SCHUKO-MIT-ERHOEHTEM-BERUEHRUNGSSCHUTZ__WIRING-SYMBOL
All data is subject to errors and technical modifications.