Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

6765761909

6765761909 SOCKET F/B P.W. B.1

6765761909
6765761909 SOCKET F/B P.W. B.1
ERHOEHTER-BERUEHRUNGSSCHUTZ__DIFF-SYMBOL
SCHRAUBKLEMMEN__DIFF-SYMBOL


STECKDOSE-SCHUKO-MIT-ERHOEHTEM-BERUEHRUNGSSCHUTZ__WIRING-SYMBOL

SOCKET F/B P.W. B.1

Art No.:6765761909
prt.
EAN No.:

4011334226055

Pack qty.:10 prt.
Technical Characteristics
  • 2pole + earth
Nominal voltage:250 V
Rated current:16 A
Rated voltage:250 V AC
  • Central cover plate
RAL colour:RAL 9010 - Pure white
Colour of design line:polar white
Colour:white  
Material:thermoplastic
Surface appearance:matt
Insertion depth:32 mm
Mirror depth:14,5 mm
  • with spreader claws
Connection terminals:according to IEC 60884-1
  • with screw-in lift terminals
IK protection code against mecanical impacts:05
Enhanced contact protection (child protection):according to IEC 60884-1
  • Enhanced contact protection
Main design line:Berker S.1/B.3/B.7
Secondary design line(s):Berker B.3, Berker S.1, Berker B.7
  • 6765761909
    6765761909 SOCKET F/B P.W. B.1
    6765761909
  • 6765761909
    ERHOEHTER-BERUEHRUNGSSCHUTZ__DIFF-SYMBOL
  • 6765761909
    SCHRAUBKLEMMEN__DIFF-SYMBOL
  • 6765761909
    STECKDOSE-SCHUKO-MIT-ERHOEHTEM-BERUEHRUNGSSCHUTZ__WIRING-SYMBOL
  • 6765761909 SOCKET F/B P.W. B.1
  • ERHOEHTER-BERUEHRUNGSSCHUTZ__DIFF-SYMBOL
  • SCHRAUBKLEMMEN__DIFF-SYMBOL
  • STECKDOSE-SCHUKO-MIT-ERHOEHTEM-BERUEHRUNGSSCHUTZ__WIRING-SYMBOL
All data is subject to errors and technical modifications.