Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

6765761606

6765761606 SOCKET F/B ANTHRACITE B.1

6765761606
6765761606 SOCKET F/B ANTHRACITE B.1
ERHOEHTER-BERUEHRUNGSSCHUTZ__DIFF-SYMBOL
SCHRAUBKLEMMEN__DIFF-SYMBOL


STECKDOSE-SCHUKO-MIT-ERHOEHTEM-BERUEHRUNGSSCHUTZ__WIRING-SYMBOL

SOCKET F/B ANTHRACITE B.1

Art No.:6765761606
prt.
EAN No.:

4011334226062

Pack qty.:10 prt.
Technical Characteristics
  • 2pole + earth
Nominal voltage:250 V
Rated current:16 A
Rated voltage:250 V AC
  • Central cover plate
RAL colour:RAL 7021 - Black grey
Colour of design line:anthracite
Colour:anthracite charcoal grey  
Material:thermoplastic
Surface appearance:matt
Insertion depth:32 mm
Mirror depth:14,5 mm
  • with spreader claws
Connection terminals:according to IEC 60884-1
  • with screw-in lift terminals
IK protection code against mecanical impacts:05
Enhanced contact protection (child protection):according to IEC 60884-1
  • Enhanced contact protection
Main design line:Berker S.1/B.3/B.7
Secondary design line(s):Berker B.7, Berker B.3
  • 6765761606
    6765761606 SOCKET F/B ANTHRACITE B.1
    6765761606
  • 6765761606
    ERHOEHTER-BERUEHRUNGSSCHUTZ__DIFF-SYMBOL
  • 6765761606
    SCHRAUBKLEMMEN__DIFF-SYMBOL
  • 6765761606
    STECKDOSE-SCHUKO-MIT-ERHOEHTEM-BERUEHRUNGSSCHUTZ__WIRING-SYMBOL
  • 6765761606 SOCKET F/B ANTHRACITE B.1
  • ERHOEHTER-BERUEHRUNGSSCHUTZ__DIFF-SYMBOL
  • SCHRAUBKLEMMEN__DIFF-SYMBOL
  • STECKDOSE-SCHUKO-MIT-ERHOEHTEM-BERUEHRUNGSSCHUTZ__WIRING-SYMBOL
All data is subject to errors and technical modifications.