Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

6167331909

6167331909 B.1 STECKDOSE POLARWEIß, DAMASZIERT 2P..

6167331909
6167331909 B.1 STECKDOSE POLARWEIß, DAMASZIERT 2P..
ERHOEHTER-BERUEHRUNGSSCHUTZ__DIFF-SYMBOL
STECKDOSE-OHNE-SCHUTZKONTAKT-MIT-ERHOEHTEM-BERUEHRUNGSSCHUTZ__WIRING-SYMBOL

B.1 STECKDOSE POLARWEIß, DAMASZIERT 2P..

Art No.:6167331909
prt.
EAN No.:

4011334228646

Pack qty.:10 prt.
Technical Characteristics
  • 2pole
Nominal voltage:250 V
Rated current:16 A
Rated voltage:250 V AC
  • Central cover plate
RAL colour:RAL 9010 - Pure white
Colour of design line:polar white
Colour:white  
Material:thermoplastic
Surface appearance:matt
Insertion depth:32 mm
Mirror depth:8 mm
  • without spreader claws
  • for screw fastening
Connection terminals:according to IEC 60884-1
  • with plug-in terminals
IK protection code against mecanical impacts:05
Enhanced contact protection (child protection):according to IEC 60884-1
  • Enhanced contact protection
Main design line:Berker S.1/B.3/B.7
Secondary design line(s):Berker B.3, Berker S.1, Berker B.7
  • 6167331909
    6167331909 B.1 STECKDOSE POLARWEIß, DAMASZIERT 2P..
    6167331909
  • 6167331909
    ERHOEHTER-BERUEHRUNGSSCHUTZ__DIFF-SYMBOL
  • 6167331909
    STECKDOSE-OHNE-SCHUTZKONTAKT-MIT-ERHOEHTEM-BERUEHRUNGSSCHUTZ__WIRING-SYMBOL
  • 6167331909 B.1 STECKDOSE POLARWEIß, DAMASZIERT 2P..
  • ERHOEHTER-BERUEHRUNGSSCHUTZ__DIFF-SYMBOL
  • STECKDOSE-OHNE-SCHUTZKONTAKT-MIT-ERHOEHTEM-BERUEHRUNGSSCHUTZ__WIRING-SYMBOL
All data is subject to errors and technical modifications.