Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

6167331606

6167331606 B.1 STECKDOSE ANTHRAZIT 2POLIG OHNE KR..

6167331606
6167331606 B.1 STECKDOSE ANTHRAZIT 2POLIG OHNE KR..
ERHOEHTER-BERUEHRUNGSSCHUTZ__DIFF-SYMBOL
STECKDOSE-OHNE-SCHUTZKONTAKT-MIT-ERHOEHTEM-BERUEHRUNGSSCHUTZ__WIRING-SYMBOL

B.1 STECKDOSE ANTHRAZIT 2POLIG OHNE KR..

Art No.:6167331606
prt.
EAN No.:

4011334228639

Pack qty.:10 prt.
Technical Characteristics
  • 2pole
Nominal voltage:250 V
Rated current:16 A
Rated voltage:250 V AC
  • Central cover plate
RAL colour:RAL 7021 - Black grey
Colour of design line:anthracite
Colour:anthracite charcoal grey  
Material:thermoplastic
Surface appearance:matt
Insertion depth:32 mm
Mirror depth:8 mm
  • without spreader claws
  • for screw fastening
Connection terminals:according to IEC 60884-1
  • with plug-in terminals
IK protection code against mecanical impacts:05
Enhanced contact protection (child protection):according to IEC 60884-1
  • Enhanced contact protection
Main design line:Berker S.1/B.3/B.7
Secondary design line(s):Berker B.7, Berker B.3
  • 6167331606
    6167331606 B.1 STECKDOSE ANTHRAZIT 2POLIG OHNE KR..
    6167331606
  • 6167331606
    ERHOEHTER-BERUEHRUNGSSCHUTZ__DIFF-SYMBOL
  • 6167331606
    STECKDOSE-OHNE-SCHUTZKONTAKT-MIT-ERHOEHTEM-BERUEHRUNGSSCHUTZ__WIRING-SYMBOL
  • 6167331606 B.1 STECKDOSE ANTHRAZIT 2POLIG OHNE KR..
  • ERHOEHTER-BERUEHRUNGSSCHUTZ__DIFF-SYMBOL
  • STECKDOSE-OHNE-SCHUTZKONTAKT-MIT-ERHOEHTEM-BERUEHRUNGSSCHUTZ__WIRING-SYMBOL
All data is subject to errors and technical modifications.