Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

6167038989

6167038989 STD 2P S.1 P-W

6167038989
6167038989 STD 2P S.1 P-W
STECKDOSE-OHNE-SCHUTZKONTAKT__WIRING-SYMBOL

STD 2P S.1 P-W

Art No.:6167038989
prt.
EAN No.:

4011334280262

Pack qty.:10 prt.
Technical Characteristics
  • 2pole
Nominal voltage:250 V
Rated current:16 A
Rated voltage:250 V AC
  • Central cover plate
RAL colour:RAL 9010 - Pure white
Colour of design line:polar white
Colour:white  
Material:duroplastic
Surface appearance:glossy
Insertion depth:32 mm
Mirror depth:8 mm
  • without spreader claws
  • for screw fastening
Connection terminals:according to IEC 60884-1
  • with plug-in terminals
IK protection code against mecanical impacts:02
  • without enhanced contact protection
Main design line:Berker S.1/B.3/B.7
Secondary design line(s):Berker S.1, Berker B.7, Berker B.3
  • 6167038989
    6167038989 STD 2P S.1 P-W
    6167038989
  • 6167038989
    STECKDOSE-OHNE-SCHUTZKONTAKT__WIRING-SYMBOL
  • 6167038989 STD 2P S.1 P-W
  • STECKDOSE-OHNE-SCHUTZKONTAKT__WIRING-SYMBOL
All data is subject to errors and technical modifications.