Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

53420219

53420219 13A insert for socket outlet p-w w/o LED

53420219
53420219 13A insert for socket outlet p-w w/o LED
ERHOEHTER-BERUEHRUNGSSCHUTZ__DIFF-SYMBOL
SCHRAUBKLEMMEN__DIFF-SYMBOL


STECKDOSE-SCHUKO-ABSCHALTBAR-MIT-ERHOEHTEM-BERUEHRUNGSSCHUTZ__WIRING-SYMBOL

13A insert for socket outlet p-w w/o LED

Art No.:53420219
prt.
EAN No.:

4011334405085

Pack qty.:10 prt.
Technical Characteristics
  • 2pole + earth
Nominal voltage:250 V
Rated current:13 A
Rated voltage:250 V AC
  • Central cover plate
RAL colour:RAL 9010 - Pure white
Colour of design line:polar white
Colour:white  
Material:thermoplastic
Surface appearance:glossy
  • without spreader claws
  • for screw fastening
Connection terminals:according to IEC 60884-1
  • with screw terminals
Enhanced contact protection (child protection):according to IEC 60884-1
  • Enhanced contact protection
Main design line:Modul-inserts
  • 53420219
    53420219 13A insert for socket outlet p-w w/o LED
    53420219
  • 53420219
    ERHOEHTER-BERUEHRUNGSSCHUTZ__DIFF-SYMBOL
  • 53420219
    SCHRAUBKLEMMEN__DIFF-SYMBOL
  • 53420219
    STECKDOSE-SCHUKO-ABSCHALTBAR-MIT-ERHOEHTEM-BERUEHRUNGSSCHUTZ__WIRING-SYMBOL
  • 53420219 13A insert for socket outlet p-w w/o LED
  • ERHOEHTER-BERUEHRUNGSSCHUTZ__DIFF-SYMBOL
  • SCHRAUBKLEMMEN__DIFF-SYMBOL
  • STECKDOSE-SCHUKO-ABSCHALTBAR-MIT-ERHOEHTEM-BERUEHRUNGSSCHUTZ__WIRING-SYMBOL
All data is subject to errors and technical modifications.