Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

53420212

53420212 13A insert for socket outlet white w/o L

53420212
53420212 13A insert for socket outlet white w/o L
ERHOEHTER-BERUEHRUNGSSCHUTZ__DIFF-SYMBOL
SCHRAUBKLEMMEN__DIFF-SYMBOL


STECKDOSE-SCHUKO-ABSCHALTBAR-MIT-ERHOEHTEM-BERUEHRUNGSSCHUTZ__WIRING-SYMBOL

13A insert for socket outlet white w/o L

Art No.:53420212
prt.
EAN No.:

4011334405061

Pack qty.:10 prt.
Technical Characteristics
  • 2pole + earth
Nominal voltage:250 V
Rated current:13 A
Rated voltage:250 V AC
  • Central cover plate
RAL colour:RAL 1013 - Oyster white
Colour independent of design lines:white
Colour:white  
Material:thermoplastic
Surface appearance:glossy
  • without spreader claws
  • for screw fastening
Connection terminals:according to IEC 60884-1
  • with screw terminals
Enhanced contact protection (child protection):according to IEC 60884-1
  • Enhanced contact protection
Main design line:Modul-inserts
  • 53420212
    53420212 13A insert for socket outlet white w/o L
    53420212
  • 53420212
    ERHOEHTER-BERUEHRUNGSSCHUTZ__DIFF-SYMBOL
  • 53420212
    SCHRAUBKLEMMEN__DIFF-SYMBOL
  • 53420212
    STECKDOSE-SCHUKO-ABSCHALTBAR-MIT-ERHOEHTEM-BERUEHRUNGSSCHUTZ__WIRING-SYMBOL
  • 53420212 13A insert for socket outlet white w/o L
  • ERHOEHTER-BERUEHRUNGSSCHUTZ__DIFF-SYMBOL
  • SCHRAUBKLEMMEN__DIFF-SYMBOL
  • STECKDOSE-SCHUKO-ABSCHALTBAR-MIT-ERHOEHTEM-BERUEHRUNGSSCHUTZ__WIRING-SYMBOL
All data is subject to errors and technical modifications.