Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

41668982

41668982 SOCKET 15 A,  125 V,  55X55

41668982
41668982 SOCKET 15 A,  125 V,  55X55
SCHRAUBKLEMMEN__DIFF-SYMBOL
STECKDOSE-SCHUKO__WIRING-SYMBOL

SOCKET 15 A, 125 V, 55X55

Art No.:41668982
prt.
EAN No.:

4011334305002

Pack qty.:10 prt.
Technical Characteristics
  • 2pole + earth
Nominal voltage:125 V
Rated current:15 A
Rated voltage:125 V AC
  • Central cover plate
RAL colour:RAL 1013 - Oyster white
Colour of design line:white
Colour:white  
Material:thermoplastic
Surface appearance:glossy
Insertion depth:19 mm
  • without spreader claws
  • for screw fastening
Conductor cross-section (rigid):max. 2 x 4 mm²
  • with screw terminals
Standard:NEMA 5-15 R
IK protection code against mecanical impacts:05
  • without enhanced contact protection
Main design line:Berker S.1
  • Not UL-certified.
  • 41668982
    41668982 SOCKET 15 A,  125 V,  55X55
    41668982
  • 41668982
    SCHRAUBKLEMMEN__DIFF-SYMBOL
  • 41668982
    STECKDOSE-SCHUKO__WIRING-SYMBOL
  • 41668982 SOCKET 15 A,  125 V,  55X55
  • SCHRAUBKLEMMEN__DIFF-SYMBOL
  • STECKDOSE-SCHUKO__WIRING-SYMBOL
All data is subject to errors and technical modifications.