Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

Socket outlet (international)

BS socket outlet

53420212 13A insert for socket outlet white w/o L
53420212
Art No.  Description Pack qty. 
3313071404BS Socket Coverplate Aluminium Matt10 prt.
prt.
3313071606BS Socket Coverplate Anthracite Matt10 prt.
prt.
3313078989BS Socket Coverplate Polar White Glossy10 prt.
prt.
3313079909BS Socket Coverplate Polar White Matt10 prt.
prt.
5342021113A insert for socket outlet brown w/o L10 prt.
prt.
5342021213A insert for socket outlet white w/o L10 prt.
prt.
5342021613A insert for socket outlet anthracite10 prt.
prt.
5342021913A insert for socket outlet p-w w/o LED10 prt.
prt.

Socket outlet with earthing pin

6765768982 S.1 2P STD+E-ST M KI HGL WEIß
6765768982
Art No.  Description Pack qty. 
6765768982S.1 2P STD+E-ST M KI HGL WEIß10 prt.
prt.
6765768989S.1 2P STD+E-ST M KI HGL P-W10 prt.
prt.
6765761909SOCKET F/B P.W. B.110 prt.
prt.
6765761606SOCKET F/B ANTHRACITE B.110 prt.
prt.
6765761404SOCKET F/B ALU B.110 prt.
prt.

NEMA socket outlet

41661909 SOCKET 15 A,  125 V,  55X55
41661909
Art No.  Description Pack qty. 
41661909SOCKET 15 A, 125 V, 55X5510 prt.
prt.
41668982SOCKET 15 A, 125 V, 55X5510 prt.
prt.
41668989SOCKET 15 A, 125 V, 55X5510 prt.
prt.
41681909SOCKET 15 A, 125 V, 55X5510 prt.
prt.
41688982SOCKET 15 A, 125 V, 55X5510 prt.
prt.
41688989SOCKET 15 A, 125 V, 55X5510 prt.
prt.

Socket outlet without earthing contact

6167031909 B.1 STECKDOSE POLARWEIß, DAMASZIERT 2P..
6167031909
Art No.  Description Pack qty. 
6167031909B.1 STECKDOSE POLARWEIß, DAMASZIERT 2P..10 prt.
prt.
6167038982STD 2P S.1 WEIß10 prt.
prt.
6167038989STD 2P S.1 P-W10 prt.
prt.
6167331404B.1 STECKDOSE ALU 2POLIG OHNE KRALLEN ..10 prt.
prt.
6167331606B.1 STECKDOSE ANTHRAZIT 2POLIG OHNE KR..10 prt.
prt.
6167331909B.1 STECKDOSE POLARWEIß, DAMASZIERT 2P..10 prt.
prt.
All data is subject to errors and technical modifications.