Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

51019909

51019909 STIEGENHAUS-TA E10 KPL S.1 P-W MATT

51019909
51019909 STIEGENHAUS-TA E10 KPL S.1 P-W MATT
SCHRAUBKLEMMEN__DIFF-SYMBOL
TASTER-ALT__WIRING-SYMBOL

STIEGENHAUS-TA E10 KPL S.1 P-W MATT

Art No.:51019909
prt.
EAN No.:

4011334307938

Pack qty.:10 prt.
Technical Characteristics
  • NO contact
Rated voltage:250 V AC
Momentary-contact current:2 A
RAL colour:RAL 9010 - Pure white
Colour of design line:polar white
Colour:white  
Material:thermoplastic
Surface appearance:matt
Depth:47,5 mm
Insertion depth:28,2 mm
Height:81 mm
Width:81 mm
  • with spreader claws
  • with screw terminals
  • with insert, frame, centre plate and red button
  • without neon lamp
Protection index IP:IP20
Main design line:Berker S.1
  • 51019909
    51019909 STIEGENHAUS-TA E10 KPL S.1 P-W MATT
    51019909
  • 51019909
    SCHRAUBKLEMMEN__DIFF-SYMBOL
  • 51019909
    TASTER-ALT__WIRING-SYMBOL
  • 51019909 STIEGENHAUS-TA E10 KPL S.1 P-W MATT
  • SCHRAUBKLEMMEN__DIFF-SYMBOL
  • TASTER-ALT__WIRING-SYMBOL
All data is subject to errors and technical modifications.