Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

16409906

16409906 Hotel card switch electronic S/B anthr.

16409906
16409906 Hotel card switch electronic S/B anthr.
SCHUTZKLASSE-2__PROTECTION-SYMBOL

Hotel card switch electronic S/B anthr.

Art No.:16409906
prt.
EAN No.:

4011334404774

Pack qty.:1 prt.
Technical Characteristics
Rated voltage:230 V AC
Inductive load at cos φ = 0.6:max. 6 A
Switching current:10 A /230 V AC1
Power consumption:< 0.2 W
Conventional transformers:1500 VA
Electronic transformers:1500 W
RAL colour:RAL 7021 - Black grey
Colour of design line:anthracite
Colour:anthracite charcoal grey  
Material:Plastic/metal
Surface appearance:matt
Depth:57,3 mm
Insertion depth:32 mm
Height:71 mm
Width:71 mm
Card thickness:0,8 … 1,2 mm
Card width:max. 55 mm
Compact fluorescent lamps:500 W
- in duo circuit:1500 W
  • illuminated with blue LED if hotel card is not inserted
230 V incandescent lamps and halogen lamps:1500 W
  • with spreader claws
Screw terminals (max.):2 x 2,5 mm²
  • with screw-in lift terminals
Delay time incrementally adjustable:0, 15, 30, 60 s
  • with potentiometer for incremental adjustment of delay time
  • for illumination
  • with potential-free contact
Protection index IP:IP20
Operating temperature:-5 … 50 °C
Storage/transport temperature:-25 … 70 °C (storage at > 45°C reduces the service life)
Application, usage:Light control
Main design line:Berker S.1/B.3/B.7
Secondary design line(s):Berker B.7, Berker S.1, Berker B.3
  • 16409906
    16409906 Hotel card switch electronic S/B anthr.
    16409906
  • 16409906
    SCHUTZKLASSE-2__PROTECTION-SYMBOL
  • 16409906 Hotel card switch electronic S/B anthr.
  • SCHUTZKLASSE-2__PROTECTION-SYMBOL
All data is subject to errors and technical modifications.