Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

13099909

13099909 S.1 Frame,  Large Cut Out,  P/White Matt

13099909

S.1 Frame, Large Cut Out, P/White Matt

Art No.:13099909
prt.
EAN No.:

4011334282860

Pack qty.:10 prt.
Technical Characteristics
Push-button:for KNX push-buttons
RAL colour:RAL 9010 - Pure white
Colour of design line:polar white
Colour:white  
Material:thermoplastic
Surface appearance:matt
Height:136,5 mm
Width:80,5 mm
  • for vertical mounting
  • clamp fastening
Main design line:Berker S.1
  • 13099909
    13099909 S.1 Frame,  Large Cut Out,  P/White Matt
    13099909
  • 13099909 S.1 Frame,  Large Cut Out,  P/White Matt
All data is subject to errors and technical modifications.