Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

13098989

13098989 S.1 Frame,  Large Cut Out,  P/White Glossy

13098989

S.1 Frame, Large Cut Out, P/White Glossy

Art No.:13098989
prt.
EAN No.:

4011334282884

Pack qty.:10 prt.
Technical Characteristics
Push-button:for KNX push-buttons
RAL colour:RAL 9010 - Pure white
Colour of design line:polar white
Colour:white  
Material:duroplastic
Surface appearance:glossy
Height:136,5 mm
Width:80,5 mm
  • for vertical mounting
  • clamp fastening
Main design line:Berker S.1
  • 13098989
    13098989 S.1 Frame,  Large Cut Out,  P/White Glossy
    13098989
  • 13098989 S.1 Frame,  Large Cut Out,  P/White Glossy
All data is subject to errors and technical modifications.