Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

13098982

13098982 S.1 Frame,  Large Cut Out,  White Glossy

13098982

S.1 Frame, Large Cut Out, White Glossy

Art No.:13098982
prt.
EAN No.:

4011334282877

Pack qty.:10 prt.
Technical Characteristics
Push-button:for KNX push-buttons
RAL colour:RAL 1013 - Oyster white
Colour of design line:white
Colour:white  
Material:duroplastic
Surface appearance:glossy
Height:136,5 mm
Width:80,5 mm
  • for vertical mounting
  • clamp fastening
Main design line:Berker S.1
  • 13098982
    13098982 S.1 Frame,  Large Cut Out,  White Glossy
    13098982
  • 13098982 S.1 Frame,  Large Cut Out,  White Glossy
All data is subject to errors and technical modifications.