Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

10238919

10238919 S.1 Frame 3gangH P/White Gloss+Labelling

10238919
10238919 S.1 Frame 3gangH P/White Gloss+Labelling
BESCHRIFTUNGSFELD-KLEIN__DIFF-SYMBOL

S.1 Frame 3gangH P/White Gloss+Labelling

Art No.:10238919
prt.
EAN No.:

4011334277033

Pack qty.:10 prt.
Technical Characteristics
Technical version:3gang horizontal
RAL colour:RAL 9010 - Pure white
Colour of design line:polar white
Colour:white  
Material:duroplastic
Surface appearance:glossy
Height:80,5 mm
Width:223 mm
  • clamp fastening
Main design line:Berker S.1
  • Labelling field height arranged for P-touch strips 6 mm.
  • 10238919
    10238919 S.1 Frame 3gangH P/White Gloss+Labelling
    10238919
  • 10238919
    BESCHRIFTUNGSFELD-KLEIN__DIFF-SYMBOL
  • 10238919 S.1 Frame 3gangH P/White Gloss+Labelling
  • BESCHRIFTUNGSFELD-KLEIN__DIFF-SYMBOL
All data is subject to errors and technical modifications.