Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

10238912

10238912 S.1 Frame 3-gang H White Gloss+Labelling

10238912
10238912 S.1 Frame 3-gang H White Gloss+Labelling
BESCHRIFTUNGSFELD-KLEIN__DIFF-SYMBOL

S.1 Frame 3-gang H White Gloss+Labelling

Art No.:10238912
prt.
EAN No.:

4011334277040

Pack qty.:10 prt.
Technical Characteristics
Technical version:3gang horizontal
RAL colour:RAL 1013 - Oyster white
Colour of design line:white
Colour:white  
Material:duroplastic
Surface appearance:glossy
Height:80,5 mm
Width:223 mm
  • clamp fastening
Main design line:Berker S.1
  • Labelling field height arranged for P-touch strips 6 mm.
  • 10238912
    10238912 S.1 Frame 3-gang H White Gloss+Labelling
    10238912
  • 10238912
    BESCHRIFTUNGSFELD-KLEIN__DIFF-SYMBOL
  • 10238912 S.1 Frame 3-gang H White Gloss+Labelling
  • BESCHRIFTUNGSFELD-KLEIN__DIFF-SYMBOL
All data is subject to errors and technical modifications.