Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

10229919

10229919 S.1 Frame 2gang H P/White Matt+Labelling

10229919
10229919 S.1 Frame 2gang H P/White Matt+Labelling
BESCHRIFTUNGSFELD-KLEIN__DIFF-SYMBOL

S.1 Frame 2gang H P/White Matt+Labelling

Art No.:10229919
prt.
EAN No.:

4011334237808

Pack qty.:10 prt.
Technical Characteristics
Technical version:2gang horizontal
RAL colour:RAL 9010 - Pure white
Colour of design line:polar white
Colour:white  
Material:thermoplastic
Surface appearance:matt
Height:80,5 mm
Width:151,5 mm
  • clamp fastening
Main design line:Berker S.1
  • Labelling field height arranged for P-touch strips 6 mm.
  • 10229919
    10229919 S.1 Frame 2gang H P/White Matt+Labelling
    10229919
  • 10229919
    BESCHRIFTUNGSFELD-KLEIN__DIFF-SYMBOL
  • 10229919 S.1 Frame 2gang H P/White Matt+Labelling
  • BESCHRIFTUNGSFELD-KLEIN__DIFF-SYMBOL
All data is subject to errors and technical modifications.