Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

10228912

10228912 S.1 Frame 2-gang H White Gloss+Labelling

10228912
10228912 S.1 Frame 2-gang H White Gloss+Labelling
BESCHRIFTUNGSFELD-KLEIN__DIFF-SYMBOL

S.1 Frame 2-gang H White Gloss+Labelling

Art No.:10228912
prt.
EAN No.:

4011334277026

Pack qty.:10 prt.
Technical Characteristics
Technical version:2gang horizontal
RAL colour:RAL 1013 - Oyster white
Colour of design line:white
Colour:white  
Material:duroplastic
Surface appearance:glossy
Height:80,5 mm
Width:151,5 mm
  • clamp fastening
Main design line:Berker S.1
  • Labelling field height arranged for P-touch strips 6 mm.
  • 10228912
    10228912 S.1 Frame 2-gang H White Gloss+Labelling
    10228912
  • 10228912
    BESCHRIFTUNGSFELD-KLEIN__DIFF-SYMBOL
  • 10228912 S.1 Frame 2-gang H White Gloss+Labelling
  • BESCHRIFTUNGSFELD-KLEIN__DIFF-SYMBOL
All data is subject to errors and technical modifications.