Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

10159909

10159909 S.1 Frame 5-gang Polar White Matt

10159909

S.1 Frame 5-gang Polar White Matt

Art No.:10159909
prt.
EAN No.:

4011334230601

Pack qty.:2 prt.
Technical Characteristics
Technical version:5gang
RAL colour:RAL 9010 - Pure white
Colour of design line:polar white
Colour:white  
Material:thermoplastic
Surface appearance:matt
  • metal, aluminum profile
Height:80,5 mm
Width:365 mm
  • for vertical and horizontal mounting
  • clamp fastening
Main design line:Berker S.1
  • 10159909
    10159909 S.1 Frame 5-gang Polar White Matt
    10159909
  • 10159909 S.1 Frame 5-gang Polar White Matt
All data is subject to errors and technical modifications.