Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

10158989

10158989 S.1 Frame 5-gang Polar White Glossy

10158989

S.1 Frame 5-gang Polar White Glossy

Art No.:10158989
prt.
EAN No.:

4011334276869

Pack qty.:2 prt.
Technical Characteristics
Technical version:5gang
RAL colour:RAL 9010 - Pure white
Colour of design line:polar white
Colour:white  
Material:duroplastic
Surface appearance:glossy
  • metal, aluminum profile
Height:80,5 mm
Width:365 mm
  • for vertical and horizontal mounting
  • clamp fastening
Main design line:Berker S.1
  • 10158989
    10158989 S.1 Frame 5-gang Polar White Glossy
    10158989
  • 10158989 S.1 Frame 5-gang Polar White Glossy
All data is subject to errors and technical modifications.