Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

10158982

10158982 S.1 Frame 5-gang White Glossy

10158982

S.1 Frame 5-gang White Glossy

Art No.:10158982
prt.
EAN No.:

4011334276913

Pack qty.:2 prt.
Technical Characteristics
Technical version:5gang
RAL colour:RAL 1013 - Oyster white
Colour of design line:white
Colour:white  
Material:duroplastic
Surface appearance:glossy
  • metal, aluminum profile
Height:80,5 mm
Width:365 mm
  • for vertical and horizontal mounting
  • clamp fastening
Main design line:Berker S.1
  • 10158982
    10158982 S.1 Frame 5-gang White Glossy
    10158982
  • 10158982 S.1 Frame 5-gang White Glossy
All data is subject to errors and technical modifications.