Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

10158962

10158962 S.1 Frame 5-gang Red Glossy

10158962

S.1 Frame 5-gang Red Glossy

Art No.:10158962
prt.
EAN No.:

4011334284918

Pack qty.:2 prt.
Technical Characteristics
Technical version:5gang
RAL colour:RAL 3003 - Ruby red
Design lines special colours:red
Colour:red  
Material:duroplastic
Surface appearance:glossy
  • metal, aluminum profile
Height:80,5 mm
Width:365 mm
  • for vertical and horizontal mounting
  • clamp fastening
Main design line:Berker S.1
  • 10158962
    10158962 S.1 Frame 5-gang Red Glossy
    10158962
  • 10158962 S.1 Frame 5-gang Red Glossy
All data is subject to errors and technical modifications.