Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

10149909

10149909 S.1 Frame 4-gang Polar White Matt

10149909

S.1 Frame 4-gang Polar White Matt

Art No.:10149909
prt.
EAN No.:

4011334230595

Pack qty.:10 prt.
Technical Characteristics
Technical version:4gang
RAL colour:RAL 9010 - Pure white
Colour of design line:polar white
Colour:white  
Material:thermoplastic
Surface appearance:matt
Height:80,5 mm
Width:294 mm
  • for vertical and horizontal mounting
  • clamp fastening
Main design line:Berker S.1
  • 10149909
    10149909 S.1 Frame 4-gang Polar White Matt
    10149909
  • 10149909 S.1 Frame 4-gang Polar White Matt
All data is subject to errors and technical modifications.