Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

10139949

10139949 S.1 Frame 3-gang Anthracite Matt

10139949

S.1 Frame 3-gang Anthracite Matt

Art No.:10139949
prt.
EAN No.:

4011334360414

Pack qty.:10 prt.
Technical Characteristics
Technical version:3gang
RAL colour:RAL 7021 - Black grey
Colour of design line:anthracite
Colour:anthracite charcoal grey  
Material:thermoplastic
Surface appearance:matt
Height:80,5 mm
Width:223 mm
  • for vertical and horizontal mounting
Main design line:Berker S.1
  • 10139949
    10139949 S.1 Frame 3-gang Anthracite Matt
    10139949
  • 10139949 S.1 Frame 3-gang Anthracite Matt
All data is subject to errors and technical modifications.