Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

10139909

10139909 S.1 Frame 3-gang Polar White Matt

10139909

S.1 Frame 3-gang Polar White Matt

Art No.:10139909
prt.
EAN No.:

4011334230588

Pack qty.:10 prt.
Technical Characteristics
Technical version:3gang
RAL colour:RAL 9010 - Pure white
Colour of design line:polar white
Colour:white  
Material:thermoplastic
Surface appearance:matt
Height:80,5 mm
Width:223 mm
  • for vertical and horizontal mounting
  • clamp fastening
Main design line:Berker S.1
  • 10139909
    10139909 S.1 Frame 3-gang Polar White Matt
    10139909
  • 10139909 S.1 Frame 3-gang Polar White Matt
All data is subject to errors and technical modifications.