Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

10138989

10138989 S.1 Frame 3-gang Polar White Glossy

10138989

S.1 Frame 3-gang Polar White Glossy

Art No.:10138989
prt.
EAN No.:

4011334276852

Pack qty.:10 prt.
Technical Characteristics
Technical version:3gang
RAL colour:RAL 9010 - Pure white
Colour of design line:polar white
Colour:white  
Material:duroplastic
Surface appearance:glossy
Height:80,5 mm
Width:223 mm
  • for vertical and horizontal mounting
  • clamp fastening
Main design line:Berker S.1
  • 10138989
    10138989 S.1 Frame 3-gang Polar White Glossy
    10138989
  • 10138989 S.1 Frame 3-gang Polar White Glossy
All data is subject to errors and technical modifications.