Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

10138982

10138982 S.1 Frame 3-gang White Glossy

10138982

S.1 Frame 3-gang White Glossy

Art No.:10138982
prt.
EAN No.:

4011334276890

Pack qty.:10 prt.
Technical Characteristics
Technical version:3gang
RAL colour:RAL 1013 - Oyster white
Colour of design line:white
Colour:white  
Material:duroplastic
Surface appearance:glossy
Height:80,5 mm
Width:223 mm
  • for vertical and horizontal mounting
  • clamp fastening
Main design line:Berker S.1
  • 10138982
    10138982 S.1 Frame 3-gang White Glossy
    10138982
  • 10138982 S.1 Frame 3-gang White Glossy
All data is subject to errors and technical modifications.