Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

10138962

10138962 S.1 Frame 3-gang Red Glossy

10138962

S.1 Frame 3-gang Red Glossy

Art No.:10138962
prt.
EAN No.:

4011334284895

Pack qty.:2 prt.
Technical Characteristics
Technical version:3gang
RAL colour:RAL 3003 - Ruby red
Design lines special colours:red
Colour:red  
Material:duroplastic
Surface appearance:glossy
Height:80,5 mm
Width:223 mm
  • for vertical and horizontal mounting
  • clamp fastening
Main design line:Berker S.1
  • 10138962
    10138962 S.1 Frame 3-gang Red Glossy
    10138962
  • 10138962 S.1 Frame 3-gang Red Glossy
All data is subject to errors and technical modifications.