Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

10129909

10129909 S.1 Frame 2-gang Polar White Matt

10129909

S.1 Frame 2-gang Polar White Matt

Art No.:10129909
prt.
EAN No.:

4011334230571

Pack qty.:10 prt.
Technical Characteristics
Technical version:2gang
RAL colour:RAL 9010 - Pure white
Colour of design line:polar white
Colour:white  
Material:thermoplastic
Surface appearance:matt
Height:80,5 mm
Width:151,5 mm
  • for vertical and horizontal mounting
  • clamp fastening
Main design line:Berker S.1
  • 10129909
    10129909 S.1 Frame 2-gang Polar White Matt
    10129909
  • 10129909 S.1 Frame 2-gang Polar White Matt
All data is subject to errors and technical modifications.