Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

10128989

10128989 S.1 Frame 2-gang Polar White Glossy

10128989

S.1 Frame 2-gang Polar White Glossy

Art No.:10128989
prt.
EAN No.:

4011334276845

Pack qty.:10 prt.
Technical Characteristics
Technical version:2gang
RAL colour:RAL 9010 - Pure white
Colour of design line:polar white
Colour:white  
Material:duroplastic
Surface appearance:glossy
Height:80,5 mm
Width:151,5 mm
  • for vertical and horizontal mounting
  • clamp fastening
Main design line:Berker S.1
  • 10128989
    10128989 S.1 Frame 2-gang Polar White Glossy
    10128989
  • 10128989 S.1 Frame 2-gang Polar White Glossy
All data is subject to errors and technical modifications.