Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

10128982

10128982 S.1 Frame 2-gang White Glossy

10128982

S.1 Frame 2-gang White Glossy

Art No.:10128982
prt.
EAN No.:

4011334276883

Pack qty.:10 prt.
Technical Characteristics
Technical version:2gang
RAL colour:RAL 1013 - Oyster white
Colour of design line:white
Colour:white  
Material:duroplastic
Surface appearance:glossy
Height:80,5 mm
Width:151,5 mm
  • for vertical and horizontal mounting
  • clamp fastening
Main design line:Berker S.1
  • 10128982
    10128982 S.1 Frame 2-gang White Glossy
    10128982
  • 10128982 S.1 Frame 2-gang White Glossy
All data is subject to errors and technical modifications.