Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

10128962

10128962 S.1 Frame 2-gang Red Glossy

10128962

S.1 Frame 2-gang Red Glossy

Art No.:10128962
prt.
EAN No.:

4011334284888

Pack qty.:2 prt.
Technical Characteristics
Technical version:2gang
RAL colour:RAL 3003 - Ruby red
Design lines special colours:red
Colour:red  
Material:duroplastic
Surface appearance:glossy
Height:80,5 mm
Width:151,5 mm
  • for vertical and horizontal mounting
  • clamp fastening
Main design line:Berker S.1
  • 10128962
    10128962 S.1 Frame 2-gang Red Glossy
    10128962
  • 10128962 S.1 Frame 2-gang Red Glossy
All data is subject to errors and technical modifications.