Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

10128919

10128919 S.1 Frame 2-gang P/White Gloss+Labelling

10128919
10128919 S.1 Frame 2-gang P/White Gloss+Labelling
BESCHRIFTUNGSFELD-KLEIN__DIFF-SYMBOL

S.1 Frame 2-gang P/White Gloss+Labelling

Art No.:10128919
prt.
EAN No.:

4011334276944

Pack qty.:10 prt.
Technical Characteristics
Technical version:2gang vertical
RAL colour:RAL 9010 - Pure white
Colour of design line:polar white
Colour:white  
Material:duroplastic
Surface appearance:glossy
Height:151,5 mm
Width:80,5 mm
  • clamp fastening
Main design line:Berker S.1
  • Labelling field height arranged for P-touch strips 6 mm.
  • 10128919
    10128919 S.1 Frame 2-gang P/White Gloss+Labelling
    10128919
  • 10128919
    BESCHRIFTUNGSFELD-KLEIN__DIFF-SYMBOL
  • 10128919 S.1 Frame 2-gang P/White Gloss+Labelling
  • BESCHRIFTUNGSFELD-KLEIN__DIFF-SYMBOL
All data is subject to errors and technical modifications.